Sensores e interruptores de presión
Smart SN HMI Differential Pressure Transmitter
Smart SN Differential Pressure Transmitters are microprocessor-supported differential pressure transmitter. They are best suited for diverse areas of application, including for precise recording and Monitoring of system pressures.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Smart SN Differential Pressure Transmitters are microprocessor-supported differential pressure transmitter. They are best suited for diverse areas of application, including for precise recording and Monitoring of system pressures. The M12x1 angle connector is included in the scope of delivery. The connection on the pressure side takes place via two G¼ "internal threads. There are both 2 and 3 pipe versions also available.
Features & Benefits:- Configurable as min./max./window monitor
- Adjustable drop-in/drop-out delay
- Hysteresis defined by set-point and reset-point
- LCD graphical display can be rotated (in 90° steps, by software) for better readability
- HMI can be freely swiveled 310°
- Self-monitoring electronics
- EMC according to EN 61326
- Safety class II as per EN 61010
- Protection class (with M12 connection) with HMI IP65 as per EN 60529-2
Otros
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Brand
- FEMA
- Honeywell
- Pressure Type
- Differential Pressure, Relative
Otros
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Brand
- FEMA
- Honeywell
- Pressure Type
- Differential Pressure, Relative
- Minimum Operating Ambient Temperature : -20
- Maximum Operating Ambient Temperature : 70
- Brand : FEMA|Honeywell
- Pressure Type : Differential Pressure, Relative