/content/hbtbt/es/es/search-results.html

    Detectores de humos

    Imaging Beam Smoke Detector

    Beam Smoke Detectors are uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain.

    Overview

    Beam Smoke Detectors are uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain. Ideal applications are warehouses, atriums, aircraft hangers, sporting arenas and concert halls. The beam operates primarily on the principle of light obscuration using infrared.

    Features & Benefits:
    • Resistant to solid object intrusion
    • Automatic sensitivity threshold level settings and drift compensation
    • 50° horizontal and 20° vertical beam adjustment
    • Built-in imager heater
    • Remote test station capable for electronic simulated smoke test from ground level
    • Status LED indicators visible from the front and bottom
    • Paintable housing/cover
    • Removable plug-in terminal blocks
    • Optional heater kit available for the reflector
    Certifications:
    • UL, ULC: S911
    • FM: PR449231
    • CSFM: 7260-0028:0509
    Specifications

    Otros

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Infrared

    Otros

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Infrared
    • Brand : System Sensor
    • Detection Sensor Type : Infrared