/content/hbtbt/es/es/search-results.html

    Software de gestión energética

    E-Mon Energy Software

    E-Mon Energy software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers.

    Overview

    E-Mon Energy Software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers. The software allows the user to generate graphs and profiles of energy data for demand analysis and usage reduction. E-Mon Energy Software will also generate tenant electrical bills for tenant allocation, departmental allocation, and usage verification.

    Features & Benefits:
    • Graphic profiling provides analytical charts and graphs with demand profiling for 5-, 15-, 30- or 60-minute sampling rates
    • Generate and print itemized electric bills (using coincidental peak demand date and time)
    • Reads up to 8 time periods, 4 seasons and multiple holidays for time-of-use (TOU) monitoring
    • Optional wireless metering allows users to remotely
    • Read Class 2100, Class 4100 E-Mon meters and E-Mon third-party wireless socket meters via Internet, Ethernet or telephone communication. (Additional components required.)
    • Reads all E-Mon meters via IDRs and Class
    • 3000/5000 meters directly. Can also read gas, water, BTU and steam meters via IDR for billing purposes & graphical displays of usage
    • Exports data to spreadsheets for analysis
    • Exports data to MV-90 system
    • Meter reading and billing services are available