Supervisores
Alerton Building Suite
The Alerton Building Suite provides displays that tell you at a glance how your building is performing. Actionable data supports your initiatives to reduce operating costs through continuous commissioning.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Alerton Building Suite is a comprehensive combination of proven Envision™ for BACtalk and WEBtalk™ software as well as the engineering tool BACtalk Builder. Envision for BACtalk is powerful operator workstation software for BACnet systems. Use it to manage and control building equipment with flexibility and power. The WEBtalk system automatically reads building automation system (BAS) data from Alerton’s BACtalk system and translates the data to web pages. Alerton’s Building Suite allows Envision for BACtalk to act as a virtual computing environment that can host WEBtalk to economically provide web connectivity to any installation, regardless of job size. BACtalk Builder is Alerton’s setup, configuration, and field checkout tool set designed specifically for installation and commissioning engineers to mass-produce an entire BACtalk project setup and device databases with minimal editing.
Features & Benefits:- Real-Time Energy Management
- Energy Dashboard (optional)
- SQL Server Scalability
- Enables users to utilize third-party reporting software such as Crystal Reports 2008
- Comprehensive Graphics Library
- Three-dimensional animated graphics provide users with a window into the complete system, providing instantaneous access to large amounts of system data, providing immediate status
- 100% Native BACnet Architecture
- BTL B-AWS certification