Linear Actuators
200-240V AC VC Series On-Off Actuator
Honeywell VC Series On-Off Actuators are 2-position (open/close) control actuators. The actuator can be controlled by a low or line voltage SPST controller, such as a room thermostat or flow switch.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Honeywell VC Series On-Off Actuators are 2-position (open/close) control actuators. They are used with VCZ1000, 1100, 6000 and 6100 series hydronic valves in a normal indoor environment to provide quick opening/closing to control the flow of hot and/or chilled water or glycol solution to 60% concentration. They are designed for on-off "zone" control of heating/cooling systems, or to control individual fan coil, baseboard radiator or convector applications.
The actuator can be controlled by a low or line voltage SPST controller, such as a room thermostat or flow switch. VC80 series valve actuators are designed to be used with hardwired electronic thermostats with series anticipator or power stealing thermostats. VC actuators use cam-operated cartridge travel to resist water hammer. Internal limit switches prevent motor overrun.
Features & Benefits:- Use with two-way or three-way valves
- Plenum-rated cable
- Quick and easy replacement of moving parts
- Actuator head installation does not require draining the system
- Selectable/switchable electronic fail safe normally open or normally closed
- Cam-operated cartridge travel to resist water hammer
- Internal limit switches prevent motor overrun
- On/Off models with six second nominal timing
- 89/336/ECC
- 73/23/EEC
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 65 degree Celsius
- Driving Power Consumption
- 6 watt
- Supply Voltage Frequency
- 50/60 hertz
- Supply Voltage
- 200-240 voltage alternating current
- Overall Width
- 94 millimetre
- Overall Depth
- 68 millimetre
- Brand
- Honeywell
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Switch Configuration
- SPST
- Actuator Type
- On-Off
- Includes
- 272866B Valve Flushing Cap voltage alternating current
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 65 degree Celsius
- Driving Power Consumption
- 6 watt
- Supply Voltage Frequency
- 50/60 hertz
- Supply Voltage
- 200-240 voltage alternating current
- Overall Width
- 94 millimetre
- Overall Depth
- 68 millimetre
- Brand
- Honeywell
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Switch Configuration
- SPST
- Actuator Type
- On-Off
- Includes
- 272866B Valve Flushing Cap voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 65 degree Celsius
- Driving Power Consumption : 6 watt
- Supply Voltage Frequency : 50/60 hertz
- Supply Voltage : 200-240 voltage alternating current
- Overall Width : 94 millimetre
- Overall Depth : 68 millimetre
- Brand : Honeywell
- Minimum Operating Humidity : 5 Percentage
- Maximum Operating Humidity : 95 Percentage
- Switch Configuration : SPST
- Actuator Type : On-Off
- Includes : 272866B Valve Flushing Cap voltage alternating current