Lighting Controllers
Dynalite 20A Relay Controller
Dynalite Relay Controllers provides control of multiple types of switched loads.
Dynalite Relay Controllers provides control of multiple types of switched loads.
Certifications:- CE
- C-Tick
Others
- Brand
- Ex-Or
- Network Connection
- Yes
- Mounting Type
- DIN Rail inch
- Control Type
- Switching
Others
- Brand
- Ex-Or
- Network Connection
- Yes
- Mounting Type
- DIN Rail inch
- Control Type
- Switching
- Brand : Ex-Or
- Network Connection : Yes
- Mounting Type : DIN Rail inch
- Control Type : Switching