temperature controllers
UB Series Standalone Controller
UB series controllers are standalone controllers designed for comfort control in HVAC systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
UB series controllers are used for air supply or return air temperature, humidity and other control of air handling units, with a variety of built-in curing application modules to choose from. Three outputs available: 0~10VDC, 2~10VDC and 4~20mA. Supports DIN rails, embedded panel mounting, Chinese/English display interface. 24Vac powered, available in a variety of I/O point configurations, configurable program.
Features & Benefits:- Extra large LCD, Chinese display, stylish appearance
- A wide range of applications to choose from
- Configurable forward or reverse digital volume output
- PI parameters adjustable
- One-click control of winter/summer mode conversion
- All data can be configured via the keyboard without the need for other tools
- Supports DIN rail, embedded panel mounting
- Time program control (Model
- UB4334SCH only)
- CE, UL