Switchsockets
Masterseal Plus™ Switch Enclosures
Masterseal Plus™ switch enclosures provide a single and double mounting frame to create a customisable switch solution.
Masterseal Plus™ switch enclosures provide a single and double mounting frame to create a customisable switch solution.
Features & Benefits:- IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.he enclosure has
- 4 x 20mm entries, 1 on top, bottom and each side and is supplied with an earth terminal and a loop terminal in the back box.
- 20 year guarantee.