Switchsockets
MK Dimensions 13A 2G Socket Modules
13A 2 Gang DP Switchsocket Module with Dual Earth Terminals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Dimensions 2 Gang 13A Socket Modules are a extensive range of sockets manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
Features & Benefits:- MK Dimensions 2 Gang 13A Socket Modules are a extensive range of sockets manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate. All the sockets have double pole switching as standard. Products are suitable for a wide array of applications, with dual earth as standard. All switchsockets are double pole Switched. Options available for neon indicators within the switch
- Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
- Products should be used with Faceplates from the MHFP Series
- 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from a high grade polycarbonate.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric