Unswitched Sockets
Masterseal Plus™ Sockets
Masterseal Plus™ Sockets are a range of single and double Logic Plus™ socket outlets housed in a IP66 enclosure.
- IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
- Houses Logic Plus wiring devices, which are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
- 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).