Unswitched Sockets
Metalclad Plus™ Round Pin Sockets
Metalclad Plus™ round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a heavy guage steel for a tough and impact resistant finish.
Metalclad Plus round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a heavy guage steel for a tough and impact resistant finish.
The range provides both switched and unswitched options
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available
Features & Benefits:- Manufactured from heavy guage steel for a tough and impact resistant finish. Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact. 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
- Top access terminals with backed out screws make wiring easier and quicker.
- 20 year guarantee.