Unswitched Sockets
MK Dimensions Round Pin Socket Modules
5A 1 Gang Round Pin Socket Module
MK Dimensions Round Pin Socket Modules are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
Features & Benefits:- MK Dimensions Round Pin Socket Modules are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
- All switchsockets are double pole Switched. Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
- Products should be used with Faceplates from the MHFP Series
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
- Top access terminals with backed out screws make wiring easier and quicker.
- Made from a high grade polycarbonate.
- 20 year guarantee.