Wall Switches
Edge™ High Current Switches
Edge™ high current switches are a range of 1.5mm slim double pole switches, available in 9 high quality metallic finishes, designed to control appliances rated at 32A or above.
Edge high current switches are a range of 1.5mm slim double pole switches, available in 9 high quality metallic finishes, with a choice of black and white module inserts. Designed to control appliances rated at 32A or above such as showers, ovens and water heaters.
The products come with neon indicators as standard.
Features & Benefits:- Manufactured in 9 high quality metallic finishes.
- Backed out, in line terminals for easier installation.
- Toggle action switches for easier user operation.
- Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- Replaceable neon indicators.
- K14305 products are supplied with 8 self-adhesive plastic identification labels marked 'hob', 'oven', 'water heater', 'shower', 'air conditioner', 'cooker' and 'washing machine'
- 20 year guarantee.
- IEC60669-1:2017