Wall Switches
Metalclad Plus™ Key Operated Socket Outlet and Switch
The Metalclad Plus™ key operated products provide lockable access to power in a durable and impact resistant profile as it is manufactured from heavy guage steel.
The Metalclad Plus key operated products provide lockable access to power in a durable and impact resistant profile as it is manufactured from heavy guage steel.
All the products have double pole switching as standard.
Features & Benefits:- Built in lock ensures power cannot be accessed without key operation.
- Manufactured from heavy guage steel for a tough and impact resistant finish.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Dual earth terminals.
- 20 year guarantee.
- BS1363-2:2016
- BSEN60669-1:1999