/content/hbtbt/gb/en/search-results.html

    Handsets & Telephones

    Honeywell Network 16 Master Panel

    Honeywell’s Network 16 system is a digital loop-based system comprising of the master panel, network exchange units, and digital type A and type B. Network 16 is designed to ensure simplicity of future expansion, to control 16 various outstations.

    Overview

    Honeywell’s Network 16 system is a digital loop-based system comprising of the master panel, network exchange units, and digital type A and type B. Network 16 is designed to ensure simplicity of future expansion, a maximum of 16 outstations of various types can be controlled from one master panel. Loop wiring ensures the system is fault-tolerant through the use of short circuit isolators, and continuous fault monitoring ensures high availability. The system uses digital audio transmission to maintain audio quality and intelligibility.

    Features & Benefits:
    • Up to 16 digital outstations per panel
    • 4 core loop configuration
    • Soft addressing of outstations
    • SD card integration