Zone Modules
Zone Expander Module
GWCZM-400 zone expander provides the control panel with ten additional Class B (Style B) zones or five Class A (Style D) zones. The GWCZM-400 connects to the control panel via the panel SBUS and is supervised and Class A power-limited,
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
GWCZM-400 zone expander provides the control panel with ten additional Class B (Style B) zones or five Class A (Style D) zones. The GWCZM-400 connects to the control panel via the panel SBUS and is supervised and Class A power-limited. Up to two zone expanders can be used per panel. It mounts in an FACP or into a GWCAB400-A accessory cabinet.
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI