/content/hbtbt/gb/en/search-results.html

    Horns & Sounders

    Active Guard External Siren - AG6WB

    Discontinued

    AG8 Active Guard External Sirens are used for both residential & commercial premises. With its attractive housing, a choice of lens colors and the flexibility to mount horizontally or vertically, the sirens can easily meet any requirement.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AG8 Active Guard External Sirens are used for both residential & commercial premises. With its attractive housing, a choice of lens colors and the flexibility to mount horizontally or vertically, the sirens can easily meet any requirement. The sounders also include comfort LEDs to signal that the device is working. The sirens has a front and rear tamper protection and in the event of a potential sabotage attack, the piezo sounder provides a distinctive audible warning. The electronic elements on the printed circuit board are protected ensuring preservation in harsh environments and giving users peace of mind that the siren will always sound. The cover can be screen printed with a company logo if required.

    Features & Benefits:
    • High impact polycarbonate moulding
    • Horizontal or vertical mounting
    • NiCad back-up battery included
    • Multi colour options
    • Front and rear tamper
    • Up to two Piezo sounders
    • Diagnostic LEDs
    • Silent start up
    • Dual tones
    • Current flow monitor
    Certifications:
    • EN50131-4:2009 Grade 2
    Specifications

    Others

    • Product Type
      • Sounder

    Others

    • Product Type
      • Sounder
    • Product Type : Sounder