/content/hbtbt/gb/en/search-results.html

    Strobes & Signal Lights

    D1xB2X10 Explosion Proof Xenon Strobe Beacon 10J

    The D1xB2X10 is a globally approved explosion proof 10 Joule Xenon beacon. The robust Type 4/4X corrosion proof LM6 marine grade aluminium alloy enclosure ensures suitability for all Class I/II Div 1, Zone 1, 2, 21 & 22 applications.

    Overview

    Approved to UL1638 and CAN/ULC S526 for fire alarm use the D1xB2X10 beacons produce a high output Xenon flash for effective visual signalling. The field replaceable colour filter enhances the strobe and is constructed from UV stable PC. The robust enclosure features a threaded flame path and multiple cable entries. Mounting options include surface via integrated lugs, pendant or multi directional by addition of the optional stainless steel bracket. SIL1 & SIL2 compliant to IEC61508 (2010) as standard, with optional diagnostic module for Route 1H SIL2 compliance.

    Features & Benefits:
    • Four flash rates: 1Hz, 1.3Hz, 1.5Hz & double flash
    • Automatic synchronisation on multi-beacon system
    • A4 316 Stainless Steel guard included as standard
    • UV stable polycarbonate lens colour filter – field replaceable
    • 4 x side, 1 x pendant cable entries – stopping plugs included
    • Corrosion proof marine grade aluminium enclosure
    • UL 1638 & CAN/ULC S526 signaling device for Fire Alarm
    • UL Marine approved
    Certifications:
    • UL/cUL/ULC – File ref: E245313
    • IECEx Certificate: IECEx ULD 19.0006X
    • ATEX Certificate: DEMKO 19 ATEX 2009X
    • UKCA certificate: UL21UKEX2130X
    • TR CU Ex EAC certificate: EAC RU C-GB.AA.71.B.00273/20
    • PESO CCOE certified: P493433-1
    • CSFM listing: 7300-2279:0508
    • CCCEx certificate: 2022122309114969
    • SIL1 & SIL2 compliant to IEC61508 (2010)