Power Supplies
DDNP1501 Network Power Supply
The Philips Dynalite DDNP1501 is a 15V DC 1.5 A regulated power supply designed to supplement the DyNet network DC supply..
The Philips Dynalite DDNP1501 is a 15V DC 1.5 A regulated power supply designed to supplement the DyNet network DC supply..
Features & Benefits:- No manual selection required
- The switch-mode design allows the device to be used with a range of input voltages
- Flexible mounting solution A DIN-rail mountable device
- with a circuit breaker profile designed to be installed into all types of distribution board enclosures
- CE
- RCM
- RoHS
Others
- Operating Current Draw
- 15 volt
- Amperage
- 15 volt
- Brand
- Ex-Or
- Product Type
- Network Power Supply
Others
- Operating Current Draw
- 15 volt
- Amperage
- 15 volt
- Brand
- Ex-Or
- Product Type
- Network Power Supply
- Operating Current Draw : 15 volt
- Amperage : 15 volt
- Brand : Ex-Or
- Product Type : Network Power Supply