speakers
1.5/3/6W Ceiling Speaker
1.5/3/6W Ceiling Speaker
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
6W flush-mounting system is a lightweight speaker and easy to install, the HN-CL06 offers a wide frequency response for superlative voice and music reproduction, multiple power tapping options and a robust crash- and rust-resistant design.
Features & Benefits:- Dimension166 mm X 60 mm
- Rated Power / Max Power6W / 9W
- Power taps6 w / 3 w / 1.5 w
- Rated Voltage100 V
- Sound Pressure Level at 1w (1m& 1kHz)90 ± 5 dB
- Rated Impedance1667Ω / 3333Ω / 6666Ω
- Frequency response125Hz - 16kHz (-10 dB with reference to 1kHz)
- SPL at rated power/1W95dB / 88dB (1m & 1kHz)
- Size of Speaker (dia)166 mm
- Hole cut out140 mm
- Magnet Weight90 gm
- Connection4 Pole screw connector
- ColorWhite
- Dimension166 mm X 60 mm
- Weight of Speaker500 gm
- CE Approved