/content/hbtbt/gb/en/search-results.html

    Heat Detectors

    Digital LHS Detector Cables and Accessories

    Digital Linear Heat Detector Cables and Accessories

    Overview
    Digital linear heat detection is arguably the most popular type of linear heat detection used globally. This is testament to the core principles of the technology that has stood the test of time for over the past 50 years.
    Thermocable’s first digital linear heat detection cable was introduced over 20 years ago and since then the company has utilised its expertise and tenacity to develop a full range of cables to suit a vast array of applications. It is now one of the leading players in the manufacturing and supply of this technology in the world.Features & Benefits:
    • Extensive coverage with zone lengths reaching 3,000 metres
    • A cost effective form of fire detection with respect to installation and ongoing maintenance
    • Optional interface modules offer additional functionality such as alarm point distance locating
    • Comprehensive range of material coatings and alarm temperatures available maximising versatility
    Certifications:
    • ULC and FM approved