/content/hbtbt/gb/en/search-results.html

    Multi-Criteria/Multi-Sensor Detectors

    IntelliQuad® PLUS FCO-951AUS Advanced Multi-Criteria Detector

    IntelliQuad® PLUS FCO-951AUS advanced multi-criteria fire/CO detectors are plug-in, addressable devices that offers both fire and carbon monoxide (CO) detection.

    Overview

    IntelliQuad® PLUS FCO-951AUS advanced multi-criteria fire/CO detector by Notifier is a plug-in, addressable device that provides both fire and carbon monoxide (CO) detection. The detector combines four separate sensing elements in one unit to sense multiple components of a fire: smoke, CO, light/flame, and heat. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of the sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire. This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use of the IntelliQuad PLUS Series detector in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to false alarm. The IntelliQuad PLUS Series detector meets AS 7240.15: 2018 standard (in addition to UL 268 7th edition listing requirements) for multi-sensor fire detection.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Separate CO detection signal
    • Highest nuisance alarm immunity
    • Automatic drift compensation for smoke and CO sensors
    • Uses only one address on the SLC
    • RealTest® CO testing capability
    • 10-year CO cell with end-of-life warning
    • New modern profile
    • Expanded color options
    Certifications:
    • Australian Approval: AS 7240.15 : 2018
    • SAI Global Listing: Lic# SMK40640-2
    • Additional Approvals: UL Standard: UL 268 7th Edition