Smoke Detectors
NOTIFIER FSV-951 VIEW
NOTIFIER FSV-951 VIEW is a high-sensitivity photoelectric smoke detector designed for Very Early Warning Fire Detection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The NOTIFIER FSV-951 VIEW is a high-sensitivity photoelectric smoke detector designed for Very Early Warning Fire Detection and will protect valuable assets and operations where systems must remain functioning at all times.
FSV-951 VIEW detector features a smoke-sensing chamber and patented optic block designed to amplify signals from smoke, but diminish stray internal reflections that can cause false alarms. New LED technology allows this detector to achieve sensitivity levels from 0.02 percent-per-foot to 3.88 percent-per-foot obscuration – up to 25 times greater than a standard photoelectric detector. The extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms to
produce unprecedented stability at ultra-high sensitivities across the full temperature range. This system provides point identification of the fire location through addressability and offers complete supervision of both the wiring and detector.
Features & Benefits:- Superior EMI protection
- Very Early Warning Fire Detection capability
- Analog communications
- Low standby current
- Rotary address switches
- 360° visibility of device status with dual LEDs
- On-board drift compensation
- Transient rejection algorithms
- Microprocessor design
- FlashScan® protocol communications
- New modern profile with expanded color options
- UL
- ULC
- FM