Heat Detectors
Rate-of-Rise Class A2 Probe
The TMP2 series rate of rise heat detectors consist of a probe and an electronic circuit for the conditioning of the signal generated by the transducer.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The TMP2 range includes an electronic circuit which generates precisely measuring the probe. SMD technology has reduces the electronic board to the minimum size. This is so integrated in the measuring probe. TMP2 detectors have been developed in accordance with European standards EN54 and ATEX for explosion-proof models.
Features & Benefits:- Short Circuit Isolator
- Complies with the EMC directive
- Immune to electromagnetic disturbances
- High reliability: self-diagnosis procedure
- Programmable LED for status indications
- Two-wire technology
- Low consumption
- Temperature levels settable from -20 ° C to 110 ° C
- ATEX II 2G Ex d IIC T6
- EN54-5 CPR