/content/hbtbt/gb/en/search-results.html

    Heat Detectors

    System Sensor 5351E Rate Of Rise And Fixed Temperature Thermal Detector

    System Sensor 5351E thermal detector are combined with the latest in thermal element technology which provides efficient and accurate detection of fires in environments such as bars or kitchens.

    Overview
    System Sensor 5351E thermal detector forms part of the Series 300 range of conventional detectors. The 5351E thermal detector incorporates an Application Specific Integrated Circuit (ASIC) combined with the latest in thermal element technology the detector provides efficient and accurate detection of fires especially in environments such as bars or kitchens where smoke detectors are inappropriate due to the high level of airborne contamination.
    The 5351E detectors in the series 300 range are backward compatible with the series 100 detector bases thus providing the capability to upgrade, extend and maintain existing Series 100 installations. The 5351E detector incorporates a bi-colour LED indicator. The integral LED changes colour according to the detector’s status - Green = Normal, Red = Alarm. This benefits the user by providing clear, instant visual indication of the detector’s condition. The Green LED can be programmed for blink/no blink operation.
    The remote hand-held programming unit can also be used in conjunction with the series 300 range of detectors to gain access to other advanced features. Each unit can be given a unique address that will be displayed on the S300ZDU whenever the detector is in alarm. All the features via the hand-held programming unit are achieved effectively and effortlessly without the need to remove the detector or having to gain direct physical access saving valuable commissioning/maintenance time.Features & Benefits:
    • Low profile design
    • Low current draw
    • Backward compatible with Series 100 detector range of bases
    • Programmable sensitivity
    • Addressable feature
    • Advanced maintenance features via remote hand-held test unit
    Certifications:
    • LPCB 199n/07
    • VdS G202014
    • CE 0832-CPD-0062