×
    /content/hbtbt/in/en/search-results.html

    Gas Detectors

    Series 3000 Mkll and Mklll Gas Detectors

    Loop-Powered Gas Transmitter

    Overview
    The Series 3000 range of transmitters provide comprehensive monitoring of toxic and Oxygen gas hazards in potentially explosive atmospheres.Suitable for mounting both indoors and out, they are available in two versions and offer Searchline Excellent versatility. The Series 3000 MkII is contained in a flameproof housing, has an intrinsically safe sensor connection and is for use in predominantly Zone 1 applications. However with the use of the optional remote mounting kit the sensor of the Series 3000 MkII can be mounted in a Zone 0 environment.The Series 3000 MkIII is for use with a separate suitable IS barrier(to be ordered separately) allowing the complete transmitter to be used in Zone 0 applications.These low powered gas detectors all feature a loop powered 4-20mAconnection, making them ideal for both new and retrofit installations.Users can configure the detector through the use of the easy to read LCD and intuitive interface while fault diagnostic software and a programmable calibration period greatly simplify maintenanceprocedures.The intrinsically safe smart sensors are supplied pre-configured and can be ‘hot swapped’ without having to remove power to the detector, saving time and money during commissioning and routine servicing. A remote sensor mounting kit is available that allows the sensor to be mounted up to 50’ (15m) from the transmitter, making it ideal for operation in areas that are difficult to access.Series 3000 MkII and Mk III are supplied with all necessary accessories for easy installation. The detector has 4 mounting lugs for surface mounting or and optional pipe mounting kit. Electrical installation can be made using either conduit or cable with suitable mechanical protection. Available inpainted Aluminium LM25 or Stainless Steel 316 with two ¾” NPT entries or two M20 entries with a suitable blanking plug (certification type dependent)included as standard. A weatherproof cap is also included for use in the harshest outdoor conditions.Series 3000 MkII transmitter (flameproof) is supplied complete with integral surface mounting lugs, 2 x 3/4”NPT or 2 x M20conduit/cable entries (certification dependent), 1 x suitable blanking plug, 1 x hex wrench set, weatherproof cap, operating magnet, calibration and test certificate. Gas specific Sensor and accessories to be ordered separately.Series 3000 MkIII transmitter (Intrinsically Safe) is supplied complete with integral surface mounting lugs, 2 x 3/4”NPT or2 x M20 conduit/cable entries (certification dependent), 1 x suitable blanking plug, 1 x hex wrench set, weatherproof cap,operating magnet, calibration and test certificate. Gas specific Sensor and accessories to be ordered separately.
    Specifications

    Certifications

    • Standards
      • ATEX
      • IECEx
      • INMETRO
      • UL Approved
      • cUL

    Features & Benefits

    • Features & Benefits
      • Flameproof and Intrinsically Safe Housing
      • Provide Comprehensive Monitoring of Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres
      • Suitable for Mounting Both Indoors and Outdoors

    Certifications

    • Standards
      • ATEX
      • IECEx
      • INMETRO
      • UL Approved
      • cUL

    Features & Benefits

    • Features & Benefits
      • Flameproof and Intrinsically Safe Housing
      • Provide Comprehensive Monitoring of Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres
      • Suitable for Mounting Both Indoors and Outdoors
    • Standards : ATEX|IECEx|INMETRO|UL Approved|cUL
    • Features & Benefits : Flameproof and Intrinsically Safe Housing|Provide Comprehensive Monitoring of Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres|Suitable for Mounting Both Indoors and Outdoors