Ball Cameras
Performance Series 1080p Weatherproof Ball Camera
Performance Series 1080p weatherproof ball cameras are IR true day and night (TDN) capable cameras. They are affordable, fully featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series IP 1080p NVRs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Performance Series 1080p weatherproof ball cameras are IR true day and night (TDN) capable cameras. They are affordable, fully featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series IP 1080p network video recorders (NVRs). These IR-illuminated, IP66 rated cameras are an ideal, flexible solution for your surveillance needs.
Features & Benefits:- 25/30 fps at 1080p (1920x1080)
- True day and night (TDN) capability
- Weatherproof IP66 rated, vandal-resistant housing
- 3.6 mm F1.6 fixed lens
- Supports Internet Explorer, Chrome, and Firefox
- Smart IR technology for even distribution
- Compact design for fast, easy installation
- 3-axis rotation
- Emissions: FCC Part 15B, CE (EN 55022)
- Immunity: EN 50130-4
- Safety: EN 60950-1, North America UL Listed to UL/CSA 60950-1