-
Posizione
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- CONTATTO
- |
-
Valuta:Localizza i tuoi contenuti
Puoi impostare la tua valuta preferita per questo account.
Scegli una valuta
Valuta- SCEGLI LA TUA VALUTA
Aggiorna valuta
La modifica della valuta comporterà l'eliminazione del carrello corrente. Fare clic su OK per procedere.
Per mantenere il tuo carrello attuale, fai clic su CHIUDI e salva il carrello prima di cambiare valuta.
-
Seleziona Conto
Il cambio di account aggiornerà il catalogo dei prodotti a tua disposizione. Quando cambi account, il tuo carrello attuale non si sposterà sul nuovo account selezionato. Il tuo carrello attuale sarà disponibile se accedi nuovamente a questo account.
Account# Nome utente Città Codice postale CANCELLAREPROCEDEREMy Account
-
Soluzioni di Automazione
Soluzioni di Automazione
-
Posizione
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- CONTATTO
- |
Stai sfogliando il catalogo prodotti per
Stai visualizzando la panoramica e le risorse per
- I nostri marchi
- MK Electric
- MK Base
Perfect for prudent budgets and infused with MK quality
The MK Base range was created to meet a fundamental need for reliable and safe wiring devices from a trusted manufacturer that are refreshingly priced for prudent budgets.
Watch the Video
Value by design
The perfect partner to the renowned Logic Plus™ range, MK Base is a broad and practical range that looks at home in any interior. A value range where quality counts.
Featuring one and two gang sockets with integrated dual USB ports, LED dimmers and a flexible grid plate and euro module solution to expand the range even further.
Infused with the same MK quality you know
Reliability and performance comes as standard so you get a fit and forget solution, backed by our MK 20 year product guarantee. (Excludes electronic products.)
We’ve been setting the standards for over a century so you can specify, install and use MK Base with complete confidence.
Fully compliant with British Standards and European Standards, each product undergoes 100% electrical and visual testing at the point of manufacture.
Antimicrobial – MK offers the widest tested ranges available
Working with an independently accredited test laboratory, we have carried out testing to the latest industry standard – ISO 22196:2011.
Results, show kill rates of MRSA – 99.98%, E.Coli – 99.99%, Salmonella – 99.98% and Klebiella pneumoniae – 99.78%.
Additionally, we have also tested against:
Listeria - 99.97% and S.Aureus 6538p - which can be resistant to antibiotics – 99.99% kill rates
NEW - Anti-viral testing resulted in a kill rate of 99.99% for Phi – X174, the internationally recognised standard in anti-viral testing. Used to test the resistance of critical PPE to blood-borne viruses as well as in air filtration systems it is also one of the smallest known non-enveloped viruses, making it harder to detect and kill.
Delivers on installation ease
Easy access terminals with clearly moulded markings, along with backed out and captive screws all ensure quick and simple installation. It’s a perfect fit every time.
Ensure you insist on convenient and time saving features.
MK Base is readily available nationally through a wide network of expert, dedicated stockists, ready to support you.
Trusted engineering, for prudent budgets.
Find an MK Base Dedicated Stockist
Speak to an expert
We’re happy to help. Let us know if you need any specification support, technical advice, would like to speak to a sales person or want to find one of our expert Dedicated Stockists near you. Fill in the form below and we’ll be in touch shortly.
Thank you for filling out the form. Someone from team will be contacting you shortly.
Copyright © 2026 Honeywell International Inc.
Dimensioni massime file
Numero massimo di file superato
Non puoi accedere a questa pagina poiché questo prodotto non è disponibile nel tuo Paese.
Confronta Xprodotti
Cancella tutto
0 di 5 prodotti da confronta
Dimensioni massime file
Numero massimo di file superato
Questo prodotto non è disponibile nel tuo paese.
Non puoi accedere a questa pagina poiché questo prodotto non è disponibile nel tuo Paese attuale. Per visualizzare questo prodotto, modifica la visualizzazione del catalogo prodotti.
Visualizza catalogo prodotti per: