/content/hbtbt/it/it/search-results.html

    Attrezzature di prova per rilevatori

    781446 Air Duct Detector

    Interrotto

    The Venturi tube enters the duct and leads the air out of the duct through the detection chamber of the detector back to the duct and finally back into the duct.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Venturi tube enters the duct and leads the air out of the duct through the detection chamber of the detector back to the duct and finally back into the duct. During operation, the detector and the alarm LED is visible so that an external parallel detector indicator is not required.

    The housing need not be opened for maintenance purposes. Inspection of the detector be performed quickly and easily via a separate opening in the front of the housing.

    Features & Benefits:
    • Single-tube air analysis system based on the Venturi principle
    • Optimum utilization of air flow velocity through new Venturi tube design
    • Integrated maintenance opening in the front cover so that air duct smoke detector can be tested
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER