/content/hbtbt/it/it/search-results.html

    Sensori di occupazione

    LightSpot HD PIR Sensor with switching output

    Interrotto

    LightSpot HD sensors are suitable for mounting heights up to 16m meters, with HD lenses, high-performance optics and optimized software.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    We’ll fix the lights. Honeywell PEHA has a balanced range of devices that

    Lighting control

    especially in commercially or publicly used

    Areas

    automate.

    Features & Benefits:
    • Highly sensitive presence detection
    • Integrated daylight control
    • Fast, easy commissioning with wireless program devices
    • Extended detection range
    • Mid-Bay and Hi-Bay versions for larger installation heights (up to 16 m)
    • Simplified installation
    • Flush and surface mounting possible
    Certifications:
    • IP4x (IP55 LS3200RIP)
    • EMC-2014/30/EU
    • LVD-2014/35/EC
    • RoHS-2011/65/EU
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls