/content/hbtbt/it/it/search-results.html

    Sensori di occupazione

    LightSpot HD Switching PIR Sensors

    Interrotto

    A range of high performance PIR sensors for dependable switching of lighting loads with High definition lenses, performance optics and software.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    A range of high performance PIR sensors for dependable switching of lighting loads. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required. All LightSpot HD Switching sensors include an integral adjustable active photocell which will hold the lights off in occupied areas or switch them off at a given light level. Quick Analytics enables greater energy saving and enhances user comfort through the precise monitoring and analysis of sensor activity data.

    Features & Benefits:
    • High sensitivity occupancy detection
    • Integrated daylight sensing
    • Quick, easy commissioning with wireless programming tools
    • Mid-Bay & Hi-Bay variants - for greater mounting heights (up to 16m)
    • QuickAnalytics (via QuickSet Pro) helps maximise and verify your energy savings
    • Absence & Presence mode operation
    • Simple installation with pluggable, colour-coded connectors and automatic absence mode operation when a switch input is detected
    • Flush and surface mount options
    • UltraLite LCM installation option via a range of pre-wired leads/ connectors – sold separately
    • Applications: Commercial Offices, Education, Healthcare, Hospitality, Industrial
    Certifications:
    • IP4X (LS3200RIPF = IP55)
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls