/content/hbtbt/it/it/search-results.html

    Sensori di occupazione

    Remote Detector for Regulating Ballast

    Interrotto

    The MLS Digital offers a flexible, user-responsive, building-wide control solution via a network of communicating detectors. Constant monitoring and ambient light levels enables the system to automatically deliver optimum lighting conditions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The MLS Digital offers a flexible, user-responsive, building-wide control solution via a network of communicating detectors. Constant monitoring of occupancy and ambient light levels enables the system to automatically deliver optimum lighting conditions while effecting energy and cost savings. The detectors covered by this data sheet are designed for use with regulating ballasts (with specific controls for DSI, DALI and 1-10V Analogue types). They are designed for ceiling mounting to provide a group of luminaires with presence detection, daylight regulation/photocell control and full communication functions

    Features & Benefits:
    • Presence detection is by passive infrared, effectively enhanced to improve sensitivity to small movements
    • Regulating photocell ensures a minimum maintained light level, taking account of the contribution from adjacent luminaires and daylight
    • Off delay: Period following the last observed movement after which the lights switch off
    • Detection pattern and approximate range in metres at floor level for 2.5m mounting height (detection pattern is cone shaped)
    • Incorporates simple scene-setting - up to six scenes can be set or recalled via user remote
    • Hand Controller provides local user override
    • Remote programming via HP2000 ensures changes can be easily accommodated
    • OneSwitch Dimming. Manual input to adjust light level or turn luminaires on or off
    • 100-hour Burn-in. Inhibits dimming functions to allow new lamps to burn in. Available on MLS2001D/DALI only
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls