Control fires before they cause destruction.

To prevent fire from devastating life and property, our powerful Fire Suppression Systems effectively protect critical areas that can't be exposed to water.

Product offerings

CLEAN AGENT SUPPRESSION

When downtime isn't an option

Our inert gas and chemical agent system is designed for server rooms, data centers and other applications where downtime is very costly.

ELECTRICAL CABINET SUPPRESSION

Complete fire suppression in and around cabinets

Our electrical cabinet suppression system is automatic and pre-engineered to reduce the risk of electrical fires without the use of water.

RACK SUPPRESSION

Environmentally friendly protection from electrical fires

Our rack-mount fire suppression system greatly reduces fire damage with 1.5 m3 to 3 m3 volume coverage, and cross zone smoke detection.

One solution, many applications

Data centers

Museums

Electrical and electronic cabinets

Transformer cabinets

Telecom centers

Proactive fire protection

Contact us to learn more about the fire suppression solution best suited to your premises.