/content/hbtbt/us/en/search-results.html
Computer Science Female Engineer Working under Important Project on Personal Computer Showing Infrastructure Infographics and Data.Telecommunications Control Monitoring Room with People Working.
Computer Science Female Engineer Working under Important Project on Personal Computer Showing Infrastructure Infographics and Data.Telecommunications Control Monitoring Room with People Working.

MASterMind EX

A comprehensive and customizable business enhancement tool

The MASterMind™ EX platform is the next generation application that combines all the functionality that exists today in the MASterMind Monitoring and MASterMind Business applications into one comprehensive, user-tailored application. Fully customizable, the platform leverages an existing database, processes, and functions to create a smooth, low-impact transition from an existing system. Its new service-oriented architecture and the use of an automated application deployment tool allows for a smoother, more streamlined deployment of software updates. This greatly simplifies the process of upgrading each workstation.

Standard Features

  • Combined MASterMind Monitoring and MASterMind Business functionality
  • The new service-oriented architecture provides a complete library of services that interacts with the database

EX Designer

The EX Designer module consists of several tools that allow administrators to customize the MASterMind™ EX application by changing page layouts, adding new pages, creating or rearranging menu items, and integrating with external data sources.

Menu Designer

The Menu Designer tool provides a drag and drop interface for modifying the EX application’s ribbon menu. It’s simple to create new tabs, rearrange menu items, change icons, or add new menu items to open custom reports or pages.

Page Designer

Easily update existing EX pages or create new ones with the Page Designer tool. Add or modify text, arrange sections or fields, create buttons or other controls, and build new custom pages. The Page Designer can also be used to enhance custom report parameter pages.

Data Plugins

For data not stored within the MASterMind database, data plugins can be created to provide access to view or modify external data within the MASterMind EX module. This data can also be presented on custom pages created with the Page Designer tool.