Fire Alarm Control Panels
SFP-2402 Conventional Fire Alarm Control Panel
Two Zone conventional fire alarm control panel.
The SFP-2402 is a UL Edition listed conventional fire alarm control panel with two alarm initiating zones. The Notification Appliance Circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires.
Features & Benefits:- Compatible with conventional input devices such as two-wire smoke detectors, pull stations, waterflow devices, tamper switches and other normally-open contact devices
- 2-zone: 2 Class B/Style B zones; 1 Class B/Style Y NAC
- 3 Amps (expandable to 6.0 AMPS on 4-zone) with programmable strobe synchronization
- UL Listed: S635
- MEA: 297-01-E Vol. II
- CSFM: 7165-0028:220
Others
- Brand
- NOTIFIER
- Product Type
- Control Panel
- Conventional / Releasing Panel
- FireWarden
Others
- Brand
- NOTIFIER
- Product Type
- Control Panel
- Conventional / Releasing Panel
- FireWarden
- Brand : NOTIFIER
- Product Type : Control Panel|Conventional / Releasing Panel|FireWarden
Data Sheet
Please Sign In to view part numbers available for purchase based on your account