/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    50W LED Emergency Luminaire

    LED emergency luminaire for the lighting of escape and rescue routes

    Overview

    LED emergency luminaire for the lighting of escape and rescue routes The floodlight is suitable for indoor and outdoor use due to its protection class of IP65 and the coated aluminium housing. The wide beam angle can easily illuminate large areas.

    Features & Benefits:
    • Body: Aluminium
    • LED
    • IP65
    • Operation time 12h
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • DIN EN 1838
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list