/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Pièces détachées et accessoires

    Dual‑Plate Non‑Return Valve (NRV)

    Discontinué

    Honeywell Dual Plate Check Valves are designed for chilled & hot water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valve.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell Dual Plate Check Valves are designed for chilled & hot water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valve. The body of the valve is made up of cast iron and has lapped ductile iron material disc.

    Features & Benefits:
    • Wide size range
    • Cast iron body
    • Lapped ductile iron disc
    • Wafer type and flange type connection
    Certifications:
    • ISO7005-1(GB/T9113) / IS:1538