/content/hbtbt/de/de/search-results.html

    E/A-Module

    CPO Mixed I/O Module

    Auslaufmodell

    The ComfortPointTM Open Mixed I/O Module CPO-IO830A is an independently mounted electronic module which is designed for use in home (residential, commercial, and lightindustrial) environments.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The ComfortPointTM Open Mixed I/O Module CPO-IO830A is an independently mounted electronic module which is designed for use in home (residential, commercial, and lightindustrial) environments. Specifically, it conforms with DIN 43880, with a max. slot height of 45 mm, and is thus suitable for mounting in fuse boxes. But it is also suitable for mounting on 35 mm standard panel rails (both vertical and horizontal mounting possible). The CPO-IO830A features a large complement of different inputs and outputs which are automatically commissioned (with firmware download) by the ComfortPointTM Open Plant Controllers CPO-PC-6A, CPO-PC400, and CPO-PC200. The CPO-IO830A communicated via the Panel Bus, and thus employs the Panel Bus communication protocol. It can be stationed up to 1,000 meters away from the controller (provided it is then supplied with power by a separate, nearby transformer). The CPO-IO830A also features 20 inputs, 14 outputs, and 18 status LEDs. Up to 16 Mixed I/O Modules can communicate with the controller. The CPO-IO830A features both push-in terminals (for connection of other modules using the XS816 Bridge Connector) and screw-type terminals. Clearly visible LED control lamps convey important status and alarm information. The CPO-IO830A has a durable, anthracite-colored plastic housing conforming with DIN 43880. It is thus suitable for mounting in fuse boxes, but can also be mounted on 35 mm standard panel rails (both vertical and horizontal mounting possible).

    Features & Benefits:
    • 24 Vac (+/- 20%) or 21…30 Vdc power supply (from external transformer).
    • Overvoltage protection: All inputs and outputs are protected against overvoltages (24 Vac ± 20%; 30 Vdc) as well as against short-circuiting.
    • In the event of communication problems, the relay outputs move to safety positions configured in ComfortPointTM Open Studio.
    • Push-in terminals for quick and convenient connection to neighboring modules using the XS816 Bridge Connector (regular cabling also possible).
    • Status LED, service LED, power LED.
    • Hex switch for setting Panel Bus address.
    Certifications:
    • protection class - IP20
    • product standards - EN 60730-1, EN 60730-2-9, UL6730-1, CAN/CSA-E60730-1:02
    • testing electrical components - IEC68
    • certification - CE, cUL 60730