Netzteile
PSM Series DC Power Supply
The Functional Devices PSM Series of DC power supplies provides an isolated and regulated 24V DC output from a voltage input of either 120V AC or 24V AC. The PSM Series is UL listed for use in Class 2 circuits.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Functional Devices PSM Series of DC power supplies provides an isolated and regulated 24V DC output from a voltage input of either 120V AC or 24V AC. The PSM Series is UL listed for use in Class 2 circuits.
Features & Benefits:- Isolated, regulated 24V DC output
- UL Listed for Class 2 circuits
- On/Off switch
- LED indication
- Track mounted
- Full-wave rectified
- Class 2 UL916 File #E68805
- 1 Year warranty
- CE
- Class 2 (UL Approved UL5085-3)
- C-UL
- For PSMN24DA & PSMN24DAS
- For PSMN40A24DS
- RoHS
- UL
- UL916