/content/hbtbt/de/de/search-results.html

    Drehbare Stellantriebe

    Economizer Damper Actuators

    Auslaufmodell

    Economizer Damper Actuators have been designed to provide floating control of economizer systems, ventilation dampers and combustion air dampers.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Economizer Damper Actuators are spring return, foot mounted actuators extensively used to provide floating control of economizer systems, ventilation dampers and combustion air dampers. They are facilitated with spring return which returns motor shaft to normal position on power interruption.Features & Benefits:
    • Spring returns motor shaft to normal position on power interruption
    • High impact
    • Glass-fiber reinforced plastic case is rugged
    • Lightweight
    • Corrosion resistant
    • Uses Q298B Linkage
    • Quiet, high efficiency drive motor in Synchronous motors
    Certifications:
    • UL Listed File: E4436, Guide: XAPX