/content/hbtbt/de/de/search-results.html

    Nebenzähler

    Din-Mon Split-Core Current Sensor

    Din-Mon split-core current sensors monitor anything from a single branch circuit to an entire building. They must be used with Din-Mon D2 & D5 Series meters and cannot be used with any other Honeywell E-Mon® products.

    Übersicht

    Din-Mon split-core current sensors monitor anything from a single branch circuit to an entire building. The compact Din-Mon sensors are ideally suited for internal mounting in building automation systems, switchgear, control panels, server racks, renewable energy systems and other space-constrained energy monitoring applications. Din-Mon sensors are also wall-mount capable. They must be used with Din-Mon D2 & D5 Series meters and cannot be used with any other E-Mon ® products. Din-Mon split-core current sensors come in sets of three.

    Features & Benefits:
    • 38 points of data including kilowatt hour and kilowatt (with peak date and time), power factor per phase, real-time load in kilowatts, amperes per phase and volts per phase
    • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits (optional 1- and 2-element configuration is available)
    • Two customer configurable pulse outputs