/content/hbtbt/de/de/search-results.html

    Kugelhähne

    Motorized Ball Valve

    Auslaufmodell

    The flanged two-way motorized ball valve are used for modulating control of hot / chilled water in heating, ventilating and air conditioning systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The flanged two-way motorized ball valve are used for modulating control of hot / chilled water in heating, ventilating and air conditioning systems.

    Honeywell CN7220A2007 (20N.m) and CN7234A2007(34N.m) rotary actuators are recommended to be used with VBA216F series.

    Features & Benefits:
    • Low seat leakage rate
    • Accurate positioning to ensure state-of-the-art temperature control
    • Easy mounting of directly coupled with electric actuator