Standalone-Sensoren
BattenFit PIR Sensor
The BattenFit Sensor is a simple-to-fit control solution for batten-style luminaires with optional IP65 version.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Features & Benefits:
Presence detection is by passive infrared, effectively enhanced to improve sensitivity to small movements.
Passive photocell holds lights off in bright ambient conditions. Active photocell has the capability to switch lights off in occupied areas. (MSB1000PT/MSB1001PT)
Regulating photocell ensures a minimum maintained light level, taking account of the contribution from adjacent luminaires and daylight. (MSB1000DALIT/MSB1001DALIT)
Off delay: Period following the last observed movement after which the lights switch off. Options differ with HP18.
Detection pattern and approx. range in metres at floor level for 2.5m mounting height (detection pattern is cone shaped).
Incorporates simple scene-setting - up to six scenes can be set via user remote. (MSB1000DALIT/MSB1001DALIT)
Hand-held Controller provides local user override.
Remote programming ensures changes can be easily accommodated.
100-hour Burn-in. Inhibits dimming functions to allow new lamps to burn in. (Available on DALI version detectors, via QuickSet Pro only.)
Andere
- Brand
- Honeywell Lighting Controls
Andere
- Brand
- Honeywell Lighting Controls
- Brand : Honeywell Lighting Controls