/content/hbtbt/de/de/search-results.html

    Programmierer

    Xtralis VESDA Smoke Detection System

    Auslaufmodell

    Xtralis VESDA Smoke Detection System Module allows direct access to all VESDAnet deviceson an VESDA smoke detection system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Xtralis VESDA Smoke Detection System Module allows direct access to all VESDAnet deviceson an VESDA smoke detection system. . It allows configuration and status reporting of detectors, displays and interfaces and is required when installing, commissioning and maintaining an VESDA network. By incorporating a user friendly menu, navigation through the comprehensive features of VESDAnet is convenient and simple. The programmer module is available as a hand-held device (with included DB15 serial cable) or can be mounted into an VESDA VLP or VESDA VLS detector, a remote mounting box or a 19 inch sub rack. The two rows of large push buttons enable the user to log ON and navigate through the menu trees to the various command and parameter setting functions. The top row of keys are called “Soft Keys” and are assigned programming options appropriate to the screen being viewed. Some of the parameters that can be accessed via the programmer include device status reporting, zone number and name allocation, flow normalization, alarm threshold setting (day, night, weekend), initiation of AutoLearn, wiring order, relay testing and event log review.

    Features & Benefits:
    • User friendly menu system
    • Supports multiple languages
    • Single point access to entire VESDAnet system
    • Alarm and fault simulation
    • Shows wiring order
    • Locates communications failures
    • Password security
    • Hand held or remote mounting
    • Automatic Logoff when inactive
    • Backlit LCD screen
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER