/content/hbtbt/de/de/search-results.html

    Belüftungssteuerungen

    Fresh air controller

    Fresh air controller, EV or ER fresh air ventilator matched, optional RS485 interface

    Übersicht

    The fresh air controller uses a LCD screen to provide control over multi-mode operation of the ventilation system, as well as to display the indoor air quality and adjust the wind speed

    Features & Benefits:
    • •Large LCD screen with white backlight
    • •Multiple operating modes suitable for different device types
    • •Set up to 8 automatically controlled daily schedule instances
    • •Air quality testing and display*
    • •Wind speed is automatically adjusted according to the air quality*
    • •Filter cleaning alert
    • •Key lock
    • •Temperature display