Dimmer
MK Elements LED intelligent Dimmer Switch
LED intelligent Switches provides slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
• Intelligent and LED Intelligent Dimmer Switches
• Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers.
• LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
• Can be used with good quality mains voltage halogen lamps incorporating GU10 bases. Please check with lamp manufacturer to determine suitability
• Load current sensing: These dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability
• Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.Features & Benefits:
- Intelligent and LED Intelligent Dimmer Switches
- Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers.
- LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
- Can be used with good quality mains voltage halogen lamps incorporating GU10 bases. Please check with lamp manufacturer to determine suitability
- Load current sensing: These dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability
- Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
Andere
- Power Consumption
- 100 - 1000 watt
- Operating Frequency
- 50 hertz
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Brand
- MK Electric
- Number of Gangs
- 1
- Control Type
- Dimmer Switch
- Dimming
Andere
- Power Consumption
- 100 - 1000 watt
- Operating Frequency
- 50 hertz
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Brand
- MK Electric
- Number of Gangs
- 1
- Control Type
- Dimmer Switch
- Dimming
- Power Consumption : 100 - 1000 watt
- Operating Frequency : 50 hertz
- Minimum Power Consumption : 100 watt
- Maximum Power Consumption : 1000 watt
- Brand : MK Electric
- Number of Gangs : 1
- Control Type : Dimmer Switch|Dimming