/content/hbtbt/de/de/search-results.html

    Raster Schalter

    Grid Plus Intelligent Dimmer Switch Modules

    Auslaufmodell

    Grid Plus intelligent dimmer switch modules are designed to give steady and smooth control of the light output.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Grid Plus intelligent dimmer switch modules are designed to give steady and smooth control of the light output, specifically intended for control of LED* and LV Halogen lamps.

    Offering 2 way dimming control. Available in a variety of finishes to complement the MK Wiring Device portfolio.

    *Excludes K4501***

    Features & Benefits:
    • Metal variants come with matching metal dimmer caps and a choice of black and white inserts.
    • Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
    • The dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability.
    • Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
    • 10 year guarantee.
    Certifications:
    • BSEN60669-2:2004
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric