/content/hbtbt/de/de/search-results.html

    Sender

    Easyfit Universal wall transmitter

    The Easyclick Wall Transmitters are part of the PEHA radio system. It is particularly suitable for areas where no repairs are required, such as renovations, retrofitting of electrical systems or of fices with mobile walls

    Übersicht

    The window contact is part of the Easyclick (EC) modular system developed by PEHA. The system is based on radio transmitters and receivers which operate at 868.3 MHz frequency. The window contact is used in combinations with Easyclickpro receivers for the surveillance window and doors. When its magnetic contact is active, a radio signal is sent to the Easyclick receivers. Battery-free radio window/door contact for monitoring the status of windows and doors with Easyclickpro radio signals via Easyclickpro receivers, bidirectional and radio interfaces for the building systems technology.

    The Easyclickpro window contact is wireless and completely maintenance-free with internal solar-powered energy storage. Operation possible for several days in the dark. Immediate signal transmission, as soon as a window opens or closes, triggered by a window magnet. The window contact can be mounted on every frame profiles. Due to the wireless radio transmission, the subsequent upgrading is possible with window contacts for an improved security. An optional back-up battery CR1225 can be used. Compatible with Easyclickpro receiver.

    Features & Benefits:
    • Solar Energy Storage
    • Maintenance-free
    • Wireless contact
    • Improved security
    Certifications:
    • ETSI EN 301489-1 : 2001-09
    • ETSI EN 301489-3 : 2001-11 (class 2)
    • ETSI EN 61000-6-2 : 2002-08
    • ETSI EN 300220-3 : 2000-09
    Spezifikationen

    Andere

    • Brand
      • PEHA

    Andere

    • Brand
      • PEHA
    • Brand : PEHA