/content/hbtbt/de/de/search-results.html

    Monitore

    Eclipse Series ZONE Module

    Auslaufmodell

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.

    Features & Benefits:
    • Supports compatible two-wire smoke detectors
    • Supervises IDC wiring and connection of external power source
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring. Direct-dial entry of address: 01 – 159 on Flash Scan loops, 01 – 99 on CLIP loops
    • LED flashes during normal operation; this is a programmable option
    • LED latches steady to indicate alarm on command from control panel
    Certifications:
    • UL: S470
    • ULC: S7567
    • FM Approved
    • CSFM: 7300-1130:115, 7300-1130:218
    Spezifikationen

    Andere

    • Product Type
      • Monitor Module

    Andere

    • Product Type
      • Monitor Module
    • Product Type : Monitor Module