Melder & Tastaturen
NCD-2 Network Control Annunciator
ONYX® Series Network Control Annunciators are second-generation Network Control Annunciator provides system control and display capabilities for all, or for selected network nodes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The ONYX® Series Network Control Annunciators are second-generation Network Control Annunciator for the NOTIFIRE NET network, compatible for use with ONYX Series nodes such as the NFS2-3030, NFS-3030, NFS-320, NFS-640 and NFS2-640 fire alarm control panels, as well as first-generation NCA Network Control Annunciators. Additionally, the NCA-2 may be configured with DVC Series products to create one or more Digital Audio Command Centers on NOTIFIRE NET .
Features & Benefits:- Enhanced-format 640-character LCD display with backlighting
- Full supervision of all inputs and network integrity
- Alphanumeric QWERTY rubber keypad
- Network-wide: Acknowledge, Silence, Reset
- Individual Enable/Disable or Group Enable/Disable local for networked ONYX series panels
- Fully programmable node-mapping subsystem
- Supports up to 32 remote ACS annunciators and modules
- CSFM: 7165-0028:0224, 7165-0028:0243
- FDNY: COA#6211, COA#6212
- FM approved
- MEA: 232-06-E
- UL Listed: file S635
- ULC Listed: S527-11
Andere
- Brand
- NOTIFIER
Andere
- Brand
- NOTIFIER
- Brand : NOTIFIER